IESNA:LM-63-2002
[TEST]P1389309
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18422.1
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
131.4 181.9 282.9 540.6 1182.3 1702.8 2107.0 2445.5 2799.2 3208.4 3728.9 4390.8 5295.2 6836.3 8832.1 10994.6 13480.5 15198.4 
15713.8 15122.7 13773.6 12510.4 11297.8 9802.2 6396.7 3264.0 1733.1 1318.7 1202.5 1182.3 1157.1 869.1 429.5 323.4 106.1 40.4 0.0 
131.4 176.8 272.8 555.8 1162.1 1728.0 2101.9 2435.4 2794.1 3238.8 3733.9 4385.7 5305.3 6745.3 8877.5 11070.4 13409.8 15137.8 
15774.5 15223.7 13889.8 12646.8 11318.0 9802.2 6548.3 3203.4 1773.5 1333.9 1207.6 1177.3 1157.1 874.1 424.4 318.3 106.1 40.4 0.0 
131.4 176.8 262.7 510.3 1071.2 1632.0 2096.9 2420.2 2799.2 3233.7 3733.9 4395.8 5219.4 6381.5 8357.1 10792.5 13394.6 15243.9 
16042.2 15784.6 14652.8 13546.2 12000.1 10302.4 7558.8 3951.2 2132.2 1470.3 1243.0 1177.3 1147.0 1040.9 434.5 308.2 126.3 50.5 0.0 
131.4 171.8 252.6 444.6 939.8 1480.4 2021.1 2400.0 2763.8 3183.2 3708.7 4249.3 4931.4 5800.5 7301.1 9670.8 12656.9 15274.2 16401.0 
16517.2 15931.1 15233.8 14016.1 11712.1 8948.3 5285.1 2910.3 1803.8 1344.0 1187.4 1116.6 1030.7 434.5 277.9 141.5 65.7 0.0 
131.4 171.8 232.4 368.8 747.8 1263.2 1819.0 2283.8 2637.5 3067.0 3506.6 3981.5 4582.8 5199.2 6017.7 7488.1 10059.9 13652.3 16330.2 
17265.0 17042.7 16547.5 16451.5 15668.3 12843.9 8331.9 4335.2 2551.6 1591.6 1136.9 909.5 813.5 500.2 252.6 176.8 96.0 0.0 
131.4 166.7 212.2 308.2 525.5 975.2 1485.5 1990.8 2445.5 2809.3 3238.8 3698.6 4153.3 4714.1 5335.6 6169.3 7412.3 9691.0 13606.9 
16911.3 18230.0 18053.2 17446.9 17739.9 17340.8 15233.8 9372.7 4148.2 1945.3 1126.7 732.6 560.8 424.4 237.5 197.1 136.4 0.0 
131.4 161.7 192.0 242.5 348.6 565.9 980.2 1424.9 1930.1 2410.1 2834.6 3223.6 3683.4 4168.5 4663.6 5310.4 6179.4 7392.1 9165.6 
12126.4 15966.5 18689.8 19503.3 19119.3 18912.2 18942.5 17588.4 12288.1 5396.3 2061.5 828.6 510.3 379.0 303.2 247.6 202.1 0.0 
131.4 151.6 171.8 197.1 242.5 313.3 449.7 702.3 1086.3 1515.8 1960.4 2460.7 2945.7 3440.9 3925.9 4456.5 5123.4 5921.7 6982.8 8432.9 
10575.2 13293.6 16587.9 19604.4 20332.0 19942.9 19503.3 18002.7 14349.6 7831.6 3370.1 1116.6 530.5 404.2 328.4 282.9 0.0 
131.4 151.6 171.8 192.0 232.4 293.1 414.3 641.7 995.4 1399.6 1844.2 2319.2 2819.4 3319.6 3814.8 4340.2 4987.0 5755.0 6795.8 8291.4 
10246.8 12838.8 16087.7 19220.4 20352.2 19983.3 19422.5 18038.0 15031.7 8715.9 3829.9 1278.3 530.5 414.3 343.6 298.1 0.0 
131.4 146.5 156.6 166.7 176.8 197.1 222.3 272.8 343.6 469.9 677.1 949.9 1303.6 1672.4 2117.1 2592.0 3132.7 3840.0 4648.5 5679.2 7073.7 
8574.4 10605.6 12990.4 16168.6 18235.1 17345.8 14865.0 11378.6 7705.3 5103.2 3041.7 1677.5 808.4 343.6 333.5 0.0 
131.4 136.4 141.5 141.5 141.5 141.5 141.5 141.5 141.5 151.6 161.7 181.9 207.2 247.6 293.1 368.8 475.0 646.7 904.4 1298.5 1859.4 2475.8 3168.0 3683.4 
4123.0 4981.9 6280.5 6876.7 6189.5 4870.8 3552.0 2526.3 1581.5 596.2 90.9 30.3 0.0 
131.4 136.4 136.4 131.4 131.4 126.3 121.3 116.2 116.2 116.2 116.2 116.2 121.3 126.3 136.4 146.5 171.8 217.3 303.2 439.6 636.6 793.3 798.3 646.7 
550.7 712.4 1167.2 1723.0 1783.6 1333.9 727.6 348.6 141.5 55.6 25.3 15.2 0.0 
131.4 131.4 126.3 121.3 116.2 116.2 106.1 101.1 96.0 96.0 96.0 90.9 90.9 85.9 85.9 85.9 90.9 101.1 131.4 197.1 262.7 267.8 166.7 106.1 75.8 65.7 
55.6 55.6 50.5 45.5 40.4 25.3 20.2 20.2 15.2 15.2 0.0 
131.4 126.3 116.2 106.1 101.1 101.1 90.9 85.9 75.8 65.7 60.6 55.6 50.5 45.5 35.4 30.3 25.3 20.2 20.2 20.2 15.2 10.1 10.1 5.1 5.1 5.1 10.1 10.1 5.1 10.1 10.1 10.1 10.1 
10.1 15.2 15.2 0.0 
131.4 116.2 106.1 96.0 90.9 80.8 70.7 55.6 45.5 40.4 30.3 25.3 15.2 15.2 10.1 10.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 5.1 10.1 10.1 
10.1 0.0 
131.4 111.2 96.0 85.9 80.8 65.7 55.6 40.4 30.3 20.2 15.2 10.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 10.1 10.1 
0.0 
131.4 106.1 90.9 80.8 70.7 55.6 40.4 30.3 20.2 10.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 5.1 
0.0 
131.4 106.1 90.9 75.8 65.7 50.5 35.4 25.3 15.2 10.1 5.1 0.0 0.0 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 
0.0 
131.4 106.1 90.9 75.8 60.6 50.5 30.3 20.2 15.2 5.1 0.0 0.0 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 
0.0 
131.4 106.1 90.9 75.8 60.6 50.5 35.4 25.3 15.2 5.1 0.0 15.2 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
131.4 106.1 90.9 75.8 65.7 50.5 35.4 25.3 20.2 10.1 10.1 15.2 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 0.0 
0.0 
131.4 106.1 90.9 75.8 60.6 50.5 35.4 25.3 20.2 10.1 10.1 20.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 
0.0 
